Brand:
Burndy
Catalog ID:
YAV400FM14
Application
Catalog Number
Connector Type
Die Index
Feature - Barrel Style
Finish Type
Material
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Temperature Rating
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - Inside Diameter inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper DLO Size Range
Conductor - Material
Conductor Size
Conductor Type
Standards - RoHS Compliance Status
Minimum Pack Quantity