text.skipToContent text.skipToNavigation

YAV500F2M16

by Burndy 

Catalog ID: YAV500F2M16

Cu Compression Lug, 2 Hole, W/Inspection Window, 500 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 41.9 mm Wire Strip Length

Product Details

General

Die Index L115
Material Copper
Plated yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810641156
UPC 12 Digit 7818106411566

Dimensions

Dimension - B Length inch 1.65 in
Dimension - Length Overall inch 5.80 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 1.69 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads