text.skipToContent text.skipToNavigation

YAV95F2M16

by Burndy 

Catalog ID: YAV95F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 95 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 27 mm Wire Strip Length

Product Details

General

Die Index 14
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810640791
UPC 12 Digit 7818106407911

Dimensions

Dimension - B Length inch 1.00 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.60 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1.06 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads