HUBBELL
Image of WRTAD1272D Terminal, Aluminum Weldment
* Representative image
Image of WRTAD1272D Terminal, Aluminum Weldment
play
play

Terminal, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WRTAD1272D

"Weldment Terminal, Tube to Flat, 2-hole Pad, Straight, Conductor size tubing IPS/EHIPS:1-1/2", Material: Castings- Aluminum alloy".

"Weldment Terminal, Tube to Flat, 2-hole Pad, Straight, Conductor size tubing IPS/EHIPS:1-1/2", Material: Castings- Aluminum alloy".

Terminal, Aluminum Weldment, Flat to Flat, Rope Lay braid, 24 in, 1600A Pad: 4 hole, 4 in

Product details

General

Catalog Number

WRTAD1272D

EU RoHS Indicator

No

Material

Aluminum

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment

UPC

096359353294

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.448 lb

Width - Pad

4 in

Electrical Ratings

Amperage Rating

1600 A

Maximum Current Rating Amps Continuous

0

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship