HUBBELL
HPS_ID_WFTF-14-C_Iso_PRODIMAGE
* Representative image
HPS_ID_WFTF-14-C_Iso_PRODIMAGE
play
play
+2
HPS_ID_WFTF-14-C_Front_PRODIMAGE

Terminal, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WFTFV34D

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

  • Designed for +/- 2 inch expansion
  • Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used
  • Proper guide ball and heavy laminations will be furnished
  • Contact sealant is recommended for contact pad
  • To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV)

Product details

General

Catalog Number

WFTFV34D

EU RoHS Indicator

No

Material

Aluminum

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment, Expansion

UPC

096359409168

Dimensions

Angle - Pad

90 °

Diameter - Rod / Tube

3-1/2 in

Dimensions

14.125 in x 13 in x 4 in

Height

4 in

Length

14.125 in

Weight

9.996 lb

Width

13 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Contact Tech Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship