HPS_ID_WFTF-14-C_Iso_PRODIMAGE
* Representative image
HPS_ID_WFTF-14-C_Iso_PRODIMAGE
play
play
+2
HPS_ID_WFTF-14-C_Front_PRODIMAGE

Terminal, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WFTFV60D

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.

  • Designed for +/- 2 inch expansion
  • Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used
  • Proper guide ball and heavy laminations will be furnished
  • Contact sealant is recommended for contact pad
  • To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV)

Product details

General

Material
Aluminum
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment, Expansion
UPC
096359622390

Dimensions

Angle - Pad
90 °
Diameter - Rod / Tube
6 in
Weight
11.564 lb
Width - Pad
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
Contact Tech Advisor

Conductor Related

Conductor Type
Aluminum Bus

Logistics

Pallet Quantity
12

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)