HPS_ID_VCEL02138H1_PRODIMAGE
HPS_ID_VCEL02138H1_PRODIMAGE

VERSAtile Aluminum Compression Terminal 300 MCM AL/CU; 3/8" pad bolt diameter; single hole

Brand:

ANDERSON

Catalog ID:

VCEL03038H1

VERSAtile Aluminum Compression Terminal 300 MCM AL/CU; 3/8" pad bolt diameter; single hole

Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.

CSA certified, UL Listed for both concentric and compact aluminum and concentric copper conductor

Product details

General

Crimp Method
VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Number of Pad Holes
1
Number of Spade Holes
1
Physical Attribute - Number of Holes
Plating Type
Tin
Style
Impact Extruded
UPC
096359336464

Dimensions

Bolt Diameter
0.38
Diameter - Pad Bolt
0.38 in
Dimension - Bolt Hole Size inch
Length Before Compression
Weight
0.098 lb

Conductor Related

Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Die Type Tooling) - Maximum
0.63 in
Conductor Diameter (Die Type Tooling) - Minimum
0.629 in
Conductor Diameter (VersaCrimp) - Maximum
0.63 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in
Lug Conductor Type
  • AL
  • CU

Certifications And Compliance

UL Listed
Yes

Logistics

Carton Quantity
12
Pallet Quantity
4800

Resources and downloads