HPS_ID_VCEL02138H1_PRODIMAGE
HPS_ID_VCEL02138H1_PRODIMAGE

VERSAtile Aluminum Compression Terminal 600 MCM AL/CU; 1/2" pad bolt diameter; single hole

Brand:

ANDERSON

Catalog ID:

VCEL06012H1

VERSAtile Aluminum Compression Terminal 600 MCM AL/CU; 1/2" pad bolt diameter; single hole

Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.

CSA certified, UL Listed for both concentric and compact aluminum and concentric copper conductor

Product details

General

Crimp Method
VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336525

Dimensions

Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Weight
0.294 lb

Conductor Related

Conductor Compatibility
ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
Conductor Diameter (Die Type Tooling) - Maximum
0.893 in
Conductor Diameter (Die Type Tooling) - Minimum
0.891 in
Conductor Diameter (VersaCrimp) - Maximum
0.893 in
Conductor Diameter (VersaCrimp) - Minimum
0.726 in
Lug Conductor Type
  • AL
  • CU

Certifications And Compliance

UL Listed
Yes

Logistics

Carton Quantity
48
Pallet Quantity
2880

Resources and downloads