HUBBELL
HPS_ID_VACL438_PRODIMAGE
* Representative image
HPS_ID_VACL438_PRODIMAGE

Terminal, Compression

Brand:

ANDERSON

Catalog ID:

VACL1012

VERSAtile Aluminum Compression Terminal, 1/0 str AL/CU, 1 H, 1/2"

Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.

Rated at 34.5 KV. UL listed for aluminum or copper conductors. CSA certified.

Product details

General

Catalog Number

VACL1012

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy - Tin Plated

Material - Body

Aluminum

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Style

Pressed Tubing

UPC

096359334002

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Bolt Hole Size inch

0.500 in

Weight

0.098 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.373 in

Conductor Diameter (VersaCrimp) - Minimum

0.146 in

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

250

Resources and downloads