HUBBELL
Image of VAUL75012BN Aluminum Compression Terminal for 700 - 750 AL, 556.5 30/7, 636 18/1, 605 24/7, 26/7, 715.5 36/1, 750 - 800 COMPACT
* Representative image
Image of VAUL75012BN Aluminum Compression Terminal for 700 - 750 AL, 556.5 30/7, 636 18/1, 605 24/7, 26/7, 715.5 36/1, 750 - 800 COMPACT

Aluminum Compression Terminal for 700 - 750 AL, 556.5 30/7, 636 18/1, 605 24/7, 26/7, 715.5 36/1, 750 - 800 COMPACT

Brand:

ANDERSON

Catalog ID:

VAUL75012BN

Aluminum Compression Terminal for 700 - 750 AL, 556.5 30/7, 636 18/1, 605 24/7, 26/7, 715.5 36/1, 750 - 800 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Catalog Number

VAUL75012BN

Color Code

None

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359334972

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Hole Size inch

0.500 in

Dimensions

6.870 in x 1.370 in x 0.560 in

Height

0.56 in

Length

6.87 in

Weight

0.503 lb

Width

1.37 in

Conductor Related

Conductor Compatibility

ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;ACAR-653.1-12/7;ACAR-739.8-18/19

Conductor Diameter (VersaCrimp) - Maximum

0.988 in

Conductor Diameter (VersaCrimp) - Minimum

0.806 in

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

40

Resources and downloads