HUBBELL
Image of GC11081C Grounding Clamp
* Representative image
Image of GC11081C Grounding Clamp
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC11081C

Bronze alloy ground clamp for clamping one, two or three cables to rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC11081CED"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC11081C

Material

Bronze

Material - Hardware

Stainless Steel

UPC

096359305682

Dimensions

Diameter - Clamping Hardware

2 in

Diameter - Rod / Tube

2 in

Diameter - Rod / Tube Outside

2.5 in

Dimensions

3.687 in x 1.5 in x 0.625 in

Height

0.625 in

Length

3.687 in

Weight

1.47 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.419

Conductor Type

Copper

Logistics

Pallet Quantity

1296

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship