HUBBELL
Image of GC5G5 Ground Rod Clamp, 5/8"
* Representative image
Image of GC5G5 Ground Rod Clamp, 5/8"

Ground Rod Clamp, 5/8"

Brand:

ANDERSON

Catalog ID:

GC5G5

Grounding Clamp, Copper Wire/Cable to Rod/Pipe.

Bronze alloy ground clamp for grounding copper cable parallel to a ground rod or tube.

Bronze alloy ground clamp for grounding copper cable parallel to a ground rod or tube.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

GC5G5

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Bolt

Stainless Steel

Material - Hardware

Silicon Bronze

Material - Keeper

Bronze

Plating

No

Product Category

Vise Type Connectors

UPC

096359307655

Dimensions

Bolt Diameter

0.38

Diameter - Bolt

0.31 in

Diameter - Rod Outside

0.625 in

Dimensions

0.625 in x 0.938 in x 1.938 in

Height

1.938 in

Length

0.625 in

Messenger Diameter Range

0 - 0

Weight

0.098 lb

Width

0.938 in

Conductor Related

Conductor Diameter (Ground Tap) - Maximum

0 in

Conductor Diameter (Ground Tap) - Minumum

0 in

Conductor Diameter (Ground Tap) Range

0 - 0

Conductor Range

#10 Sol.-#2 Str.

Conductor Type

Copper

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

12000

Resources and downloads

Specifications

Sales Drawings