YellowWej_image
YellowWej_image

WCY91, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY91

Wejtap Assembly, 1.250-0.893 (Run), 1.130-0.856 (Tap), Installed With yellow Booster.

Product details

General

Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAPâ„¢
UPC
781810875957
UPC 12 Digit
7818108759577

Dimensions

Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.97 in

Conductor Related

Conductor - ACSR Str Run
556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew
Conductor - ACSR Str Run Range
556.5 (24/7) Parakeet-1033.5 (54/7) Curlew
Conductor - ACSR Str Tap
477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Tap Range
477.0 (26/7) Hawk-1113 (54/19) Finch
Conductor - AL Str Run
600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
600-1000
Conductor - AL Str Tap
556.5;600;636;650;700;715.5;750;795.5;800;874.5;900
Conductor - AL Str Tap Range
556.5-900
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings