HUBBELL
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL2, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL2

Stirrup Assembly, Large stirrups,Run:.726-.603,Tap:.375-.375.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Installation Tool: WTRBYK Tool, Color Code: Yellow, Booster: WPBY Box 25, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Cable Diameter Range (run): 0.603 - 0.726 IN, Cable Diameter Range (tap): 0.25 - 0.25 IN, Bail Size: 2/0 AWG

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL2

Color

Yellow

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAPâ„¢

Type

Wejtap with Stirrup

UPC

781810877159

UPC 12 Digit

7818108771599

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.32 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin-336.4 (30/7) Oriole

Conductor - AL Str Size

336.4

Conductor - AL Str Size Range

336.4

Conductor - Copper Str Size

336.4

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5

Resources and downloads