HPS_ID_APCSF-15D8_Iso_PRODIMAGE
* Representative image
HPS_ID_APCSF-15D8_Iso_PRODIMAGE
play
play
+2
HPS_ID_APCSF-15D8_Side_PRODIMAGE

Cable Spacer, Aluminum w/ Pad

Brand:

ANDERSON

Catalog ID:

APCSF18D12

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 12 in Spacing
  • NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 1.632 - 1.824 inches
  • Conductor Ranges: 2000 - 2500 MCM AAC and 2156 - 2312 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Type
Cable Spacer
UPC
096359500926

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.9 lb
Width - Pad
4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91
Conductor Diameter - Maximum
1.824 in
Conductor Diameter - Minimum
1.632 in
Conductor Diameter Range
1.632 - 1.824
Conductor Spacing
12 in
Conductor Type
  • AAC
  • ACSR

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)