HUBBELL
HPS_ID_BPCS0812_Iso_PRODIMAGE
* Representative image
HPS_ID_BPCS0812_Iso_PRODIMAGE
play
play
+2
HPS_ID_BPCS0812_Front_PRODIMAGE

Cable Spacer, Bronze

Brand:

ANDERSON

Catalog ID:

BPCS0808

Bronze alloy, parallel cable spacer for maintaining cable clearance and preventing loose cable damage. Recommended for slack spans only.

Bronze alloy, parallel cable spacer for maintaining cable clearance and preventing loose cable damage. Recommended for slack spans only.

  • Bronze Cable Spacer, 8 in Spacing, Copper cable range 0.811 - 1.031 inches (500-800 MCM)
  • Recommended for slack spans only
  • Material: Casting - bronze alloy, Hardware - Stainless Steel

Product details

General

Catalog Number

BPCS0808

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359292142

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.076 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.031 in

Conductor Diameter - Minimum

0.811 in

Conductor Diameter Range

0.811 - 1.031

Conductor Spacing

8 in

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship