S2GBPAB2_CABLE_SPACER_PHOTO2_BW
S2GBPAB2_CABLE_SPACER_PHOTO2_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP44A12

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Spacer
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
UPC
781810234228
UPC 12 Digit
7818102342288

Dimensions

Dimension - B Length inch
3.00 in
Dimension - Diameter Max Size inch
1.165 in
Dimension - Diameter Min Size inch
1.092 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm

Conductor Related

Conductor - ACSR Str Size
795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil
Conductor - ACSR Str Size Range
795 (54/7) Condor kcmil-874.5 (54/7) Crane kcmil
Conductor - AL Str Size
954 kcmil
Conductor - AL Str Size Range
954 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads

Customer Notices

Product Cross Section Image(s)