text.skipToContent text.skipToNavigation

S2GBP46A8

by Burndy 

Catalog ID: S2GBP46A8

Two Conductor 8 IN Spacer, 1272 kcmil(54/19)-1431(54/19) kcmil ACSR, 1590 kcmil-1600 kcmil AAC, 550kV

Product Details

General

Application Substation
Connector Type Spacer
Installation Torque Recommended in-lb 480 lbs-in
Material Aluminum Alloy, Cast
Plated N
Plating Type Unplated
UPC 781810285565
UPC 12 Digit 7818102855655

Dimensions

Dimension - B Length inch 3.00 in
Dimension - Diameter Max Size inch 1.504 in
Dimension - Diameter Min Size inch 1.382 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - KVA 550 kV

Conductor Related

Conductor - ACSR Str Size 1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range 1272 (54/19) Pheasant kcmil-1431 (54/19) Plover kcmil
Conductor - AL Str Size 1590 kcmil;1600 kcmil
Conductor - AL Str Size Range 1590 kcmil-1600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads