text.skipToContent text.skipToNavigation

S2GBPA46A6R90STS

by Burndy 

Catalog ID: S2GBPA46A6R90STS

Substation Connectors

Product Details

General

Application Substation
Connector Type Spacer
Material Aluminum Alloy
Physical Attribute - Pad Orientation 90 Degree
Plated N
Plating Type Unplated
UPC 781810270066
UPC 12 Digit 7818102700666

Dimensions

Dimension - B Length inch 3.00 in
Dimension - D inch 4.25 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - N inch 1.12 in
Dimension - Pad Width inch 4.00 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads