S2GBPAB2_CABLE_SPACER_PHOTO2_BW
S2GBPAB2_CABLE_SPACER_PHOTO2_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R44ACG18

Streamlined Spacer Clamp, Accommodates: 1000 KCMIL Copper.

Product details

General

Application
Substation
Connector Type
Spacer
Material
Aluminum Alloy
One Wrench Installation
Y
Plated
N
UPC
621945132757
UPC 12 Digit
6219451327577

Dimensions

Dimension - Height inch
1.86 in
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.56 in
Dimension - Width inch
1.86 in
Dimension - Width mm
47 mm

Conductor Related

Conductor - Connection Combination
Cable Spacer
Conductor - Copper Str Size
1000 KCMIL
Conductor - Copper Str Size Range
1000 KCMIL
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads