HUBBELL
Image of S2R47ACG1 Substation - Aluminum Rigid Spacer
Image of S2R47ACG1 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R47ACG1

Two Conductor 15 IN Cable Spacer, 1.361 IN-1.545 IN Dia AL Cable, 345kV.

Product details

General

Application

Substation

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy

One Wrench Installation

Y

Plating Type

Unplated

UPC

621945113671

UPC 12 Digit

6219451136711

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.12 in

Dimension - L Length Overall mm

448 mm

Dimension - Length Overall inch

17.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size Range

1.361 in-1.545 in

Conductor - Connection Combination

Cable Spacer

Conductor Spacing

15 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1