S2GBPAB2_CABLE_SPACER_PHOTO2_BW
S2GBPAB2_CABLE_SPACER_PHOTO2_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2RA45A844NR90

Rigid Spacer, Accommodates: 1200 KCMIL - 1300 KCMIL ASC, 1033.5 KCMIL - 1113 KCMIL ACSR.

Product details

General

Application
Substation
Connector Type
Spacer
Material
Aluminum Alloy
Plated
N
UPC
621945337435
UPC 12 Digit
6219453374355

Dimensions

Dimension - Height inch
8.44 in
Dimension - L Length Overall mm
276 mm
Dimension - Length Overall inch
8.00 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm

Conductor Related

Conductor - ACSR Str Size
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil
Conductor - ACSR Str Size Range
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil
Conductor - AL Str Size
1200 KCMIL - 1300 KCMIL
Conductor - AL Str Size Range
1200 KCMIL - 1300 KCMIL

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads