HUBBELL
Image of CPR46A4 Substation - Aluminum Rigid Spacer
Image of CPR46A4 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

CPR46A4

Al 2 Conductor Cable Spacer, 1200 -1600 kcmil AAC, 1113 - 1351.5 kcmil ACSR, 230 kV Max., Aluminum H/W.

Product details

General

Application

Substation

Catalog Number

CPR46A4

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lb-in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810472538

UPC 12 Digit

7818104725388

Dimensions

Dimension - B Length inch

2.13 in

Dimension - Height inch

2.73 in

Dimension - Height mm

75.9 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

5.97 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - ACSR Str Size Range

1113 kcmil-1351.5 kcmil

Conductor - AL Str Size

1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1200 kcmil-1600 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads