HUBBELL
Spacer, Secondary
Spacer, Secondary

Spacer, Secondary

Brand:

FARGO

Catalog ID:

GS932

Three Conductor PVC Spacer, 8" Centers

Once piece, No tools required for installation, Dielectric strength of 100V/mil.

Product details

General

Catalog Number

GS932

Color Code

Black

EU RoHS Indicator

No

Material

Composite

Product Category

Spacers

UPC

096359313670

Dimensions

Weight

0.225 lb

Conductor Related

Conductor Diameter - Maximum

0.52

Conductor Diameter - Minimum

0.26

Conductor Diameter (Covered) - Maximum

0.523 in

Conductor Diameter (Covered) - Minimum

0.257 in

Conductor Diameter (Covered) Range

0.523-0.257

Conductor Diameter Range

0.26 - 0.52

Conductor Spacing

8 in

Logistics

Carton Quantity

100

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings