HUBBELL
Spacer, Secondary
Spacer, Secondary

Spacer, Secondary

Brand:

FARGO

Catalog ID:

GS951

Three Conductor PVC Spacer, 12" Centers

Once piece, No tools required for installation, Dielectric strength of 100V/mil.

Product details

General

Catalog Number

GS951

Color Code

White

EU RoHS Indicator

No

Material

Composite

Product Category

Spacers

UPC

096359313687

Dimensions

Weight

0.274 lb

Conductor Related

Conductor Diameter - Maximum

0.4

Conductor Diameter - Minimum

0.16

Conductor Diameter (Covered) - Maximum

0.398 in

Conductor Diameter (Covered) - Minimum

0.162 in

Conductor Diameter (Covered) Range

0.398-0.162

Conductor Diameter Range

0.16 - 0.4

Conductor Spacing

12 in

Logistics

Carton Quantity

100

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings