text.skipToContent text.skipToNavigation

S2GBP52ASG2HT

by Burndy 

Catalog ID: S2GBP52ASG2HT

Designed for Corona Free Operation to 500 kV; aluminum alloy clamp frame and shear head bolt; silicone liner

Product Details

General

UPC 781810654248
UPC 12 Digit 7818106542488

Dimensions

Dimension - Diameter Max Size inch 1.31 in
Dimension - Diameter Min Size inch 1.27 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads