HPS_ID_C25239_PRODIMAGE
* Representative image
HPS_ID_C25239_PRODIMAGE

Automatic Splice Copper

Brand:

FARGO

Catalog ID:

GL110

Automatic Splice, for #8 SOL Copper, Dia. Range 0.12 - 0.13 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

Product details

General

Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
UPC
096359311201

Dimensions

Dimensions
3.400 in x 0.500 in x 0.500 in
Height
0.5 in
Length
3.4 in
Weight
0.11 lb
Width
0.5 in

Conductor Related

Conductor Diameter - Maximum
0.13
Conductor Diameter - Minimum
0.12
Conductor Diameter Range
0.12 - 0.13
Conductor Type
Copper, Copperweld

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
21000