text.skipToContent text.skipToNavigation

Automatic Splice Reducing Full Tension

by FARGO 

Catalog ID: GL173

Automatic Splice, Reducing, 4/0 Stranded Copper to 2/0 Solid Copper

  • Individually bagged to seal out dirt before use.
  • Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy
    Tension Range 0 lb
    UPC 096359351214

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Weight 1.117 lb

    Conductor Related

    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No