HUBBELL
Image of GLS5040 Automatic Splice, Full Tension, for 1/4" EHS, AW
* Representative image
Image of GLS5040 Automatic Splice, Full Tension, for 1/4" EHS, AW

Automatic Splice, Full Tension, for 1/4" EHS, AW

Brand:

ANDERSON

Catalog ID:

GLS5040

Automatic Splice, Full Tension, for 1/4" Alumoweld, HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

Product details

General

Catalog Number

GLS5040

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

UPC

096359389477

Dimensions

Dimensions

8.300 in x 1.130 in x 1.130 in

Height

1.13 in

Length

8.3 in

Weight

0.65 lb

Width

1.13 in

Conductor Related

Conductor Diameter - Maximum

0.249 in

Conductor Diameter - Minimum

0.231 in

Conductor Diameter Range

0.231 - 0.249

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3600

Resources and downloads