HUBBELL
Image of GLS5000 Automatic Splice, Full Tension, for 1/4"
* Representative image
Image of GLS5000 Automatic Splice, Full Tension, for 1/4"

Automatic Splice, Full Tension, for 1/4"

Brand:

ANDERSON

Catalog ID:

GLS5000

Automatic Splice, Full Tension, for 1/4" HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

Product details

General

Catalog Number

GLS5000

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

UPC

096359363521

Dimensions

Dimensions

6.400 in x 0.900 in x 0.900 in

Height

0.9 in

Length

6.4 in

Weight

0.657 lb

Width

0.9 in

Conductor Related

Conductor Diameter - Maximum

0.231 in

Conductor Diameter - Minimum

0.249 in

Conductor Diameter Range

0.249 - 0.231

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

7200

Resources and downloads