Automatic Splice, Full Tension, for 5/16" EHS, AW

Brand:

ANDERSON

Catalog ID:

GLS5041

Automatic Splice, Full Tension, for 5/16" Alumoweld, HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

Product details

General

Color Code
None
Material
Aluminum Alloy; Steel
Material - Gripping Unit
Plated Steel
UPC
096359389484

Dimensions

Dimensions
9.400 in x 1.220 in x 1.220 in
Height
1.22 in
Length
9.4 in
Weight
0.776 lb
Width
1.22 in

Conductor Related

Conductor Diameter - Maximum
0.324 in
Conductor Diameter - Minimum
0.3 in
Conductor Diameter Range
0.300 - 0.324

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
2400