HUBBELL
Image of GLS5043 Automatic Splice, Full Tension, for 7/16" EHS, AW, AWAC
* Representative image
Image of GLS5043 Automatic Splice, Full Tension, for 7/16" EHS, AW, AWAC

Automatic Splice, Full Tension, for 7/16" EHS, AW, AWAC

Brand:

ANDERSON

Catalog ID:

GLS5043

Automatic Splice, Full Tension, for 7/16" Alumoweld HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

Product details

General

Catalog Number

GLS5043

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

UPC

096359389507

Dimensions

Dimensions

11.000 in x 1.600 in x 1.600 in

Height

1.6 in

Length

11 in

Weight

1.571 lb

Width

1.6 in

Conductor Related

Conductor Diameter - Maximum

0.459 in

Conductor Diameter - Minimum

0.402 in

Conductor Diameter Range

0.402 - 0.459

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

1200

Resources and downloads