HUBBELL
YCR32RG7_Photo_ColorCMYK
YCR32RG7_Photo_ColorCMYK

YCR26RG3, Aluminum Reducer

Brand:

Burndy

Catalog ID:

YCR26RG3

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

Product details

General

Catalog Number

YCR26RG3

Connector Type

Reducer

Die Index

654;705

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYREDUCER™

UPC

781810193143

UPC 12 Digit

7818101931433

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Inside Diameter inch

0.47 in

Dimension - L Length Overall mm

162 mm

Dimension - Length Overall inch

6.38 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - ACSR Str Size A

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size A Range

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size B

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size B Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size A

2/0 AWG

Conductor - AL Str Size A Range

2/0 AWG

Conductor - AL Str Size B

2/0 AWG

Conductor - AL Str Size B Range

2/0 AWG

Conductor - Copper Str Size A

2/0 AWG

Conductor - Copper Str Size A Range

2/0 AWG

Conductor - Copper Str Size B

2/0 AWG

Conductor - Copper Str Size B Range

2/0 AWG

Conductor Type

  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3700

Resources and downloads