HUBBELL
YCSR_image
YCSR_image

YCS28R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS28R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), Index: 249.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Die Index: 249 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (6), Y35, Y750 Tool, U249 Die, (3), Y45 Tool, U249 Die With PT-6515 Adapter, (3), Y46 Tool, U249 Die With PUADP-1 Adapter, (3), Y48B Tool, C249 Die, (2), Y60BHU Tool, L249 Die, (2), Conductor Type: ACSR, 6201, 5005, Aluminum

Product details

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS28R

Connector Type

Splice

Die Index

249

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YCS-R

UPC

781810820544

UPC 12 Digit

7818108205444

Dimensions

Dimension - B Length inch

2.81 in

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - Outside Diameter inch

0.87 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400