HUBBELL
YCSRL_image
YCSRL_image

YCS28RL, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS28RL

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 5-1/4 IN L.

Product details

General

Catalog Number

YCS28RL

Connector Type

Splice

Die Index

654

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICEâ„¢

UPC

781810820506

UPC 12 Digit

7818108205066

Dimensions

Dimension - B Length inch

2.44 in

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.16 in

Dimension - Outside Diameter inch

1.02 in

Conductor Related

Conductor - AAAC 5005 Size

4/0 AWG

Conductor - AAAC 6201 Size

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400

Resources and downloads