HUBBELL
YCSR_image
YCSR_image

YCS35R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS35R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 8-7/8 IN L.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U317 Die, (6), Y45 Tool, U317 Die With PT-6515 Adapter, (6), Y46 Tool, U317 Die With PUADP-1 Adapter, (6), Y48B Tool, C317 Die, (2), Y60BHU Tool, L317 Die, (2), Die Index: 317 Element A, Conductor Type: ACSR, 6201, 5005, Aluminum

Product details

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS35R

Connector Type

Splice

Die Index

317

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YCS-R

UPC

781810821114

UPC 12 Digit

7818108211144

Dimensions

Dimension - B Length fraction

4-22/71 in

Dimension - B Length inch

4.31 in

Dimension - L Length Overall mm

224 mm

Dimension - Length Overall inch

8.8 in

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19)

Conductor - AAAC 5005 Size Range

465.4 (19)

Conductor - AAAC 6201 Size

465.4 (19)

Conductor - AAAC 6201 Size Range

465.4 (19)

Conductor - ACSR Str Size

397.5 (18/1) Chickadee;397.5 (26/7) Ibis;397.5 (30/7) Lark

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee-397.5 (30/7) Lark

Conductor - AL Str Size

397.5

Conductor - AL Str Size Range

397.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3600