HUBBELL
YCS28A_Photo_ColorCMYK_image
YCS28A_Photo_ColorCMYK_image

YCS361A, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YCS361A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION).

Product details

General

Catalog Number

YCS361A

Connector Type

Splice

Die Index

469

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810116692

UPC 12 Digit

7818101166922

Dimensions

Dimension - B Length fraction

3-29/50 in

Dimension - B Length inch

3.58 in

Dimension - L Length Overall mm

185 mm

Dimension - Length Overall inch

7.28 in

Dimension - Outside Diameter inch

1.5 in

Conductor Related

Conductor - ACSS Str Size

636 (30/7) kcmil

Conductor - ACSS Str Size Range

636 (30/7) kcmil

Conductor - AL Str Size

636 kcmil (.918)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400