HUBBELL
YCSR_image
YCSR_image

YCS49R, Aluminum Splice, Single Sleeve Jumper

Brand:

Burndy

Catalog ID:

YCS49R

Al Tube Compression Splice, Single Sleeve Jumper Partial Tension, 954 - 1033.5 kcmil ACSR.

Product details

General

Catalog Number

YCS49R

Connector Type

Splice

Die Index

575

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810129425

UPC 12 Digit

7818101294255

Dimensions

Dimension - B Length fraction

6-1/10 in

Dimension - B Length inch

6.1 in

Dimension - L Length Overall mm

313 mm

Dimension - Length Overall inch

12.32 in

Conductor Related

Conductor - ACSR Str Size

954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Size Range

954 (54/7) Cardinal kcmil-1033.5 (54/7) Curlew kcmil

Conductor - AL Str Size

954 kcmil

Conductor - AL Str Size Range

954 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

8

Pallet Quantity

720

Resources and downloads