YCUA_image
YCUA_image

YCU25A, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YCU25A

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 243.

Product details

General

Connector Type
Sleeve
Die Index
243
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810015193
UPC 12 Digit
7818100151933

Dimensions

Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in

Conductor Related

Conductor - ACAR Str Size
1/0 (7) AWG
Conductor - ACAR Str Size Range
1/0 (7) AWG
Conductor - ACSR Cmpt Size
1/0 AWG
Conductor - ACSR Cmpt Size Range
1/0 AWG
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings