HUBBELL
YCUR_image
YCUR_image

YCU27R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YCU27R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 247.

Product details

General

Catalog Number

YCU27R

Connector Type

Sleeve

Die Index

247

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810015230

UPC 12 Digit

7818100152300

Dimensions

Dimension - L Length Overall mm

256 mm

Dimension - Length Overall inch

10.06 in

Conductor Related

Conductor - ACSR Cmpt Size

3/0 AWG

Conductor - ACSR Cmpt Size Range

3/0 AWG

Conductor - ACSR Str Size

110.8 kcmil (12/7)

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-110.8 (12/7) Minorca kcmil

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No