HUBBELL
YDS25AT_Photo_ColorCMYK
YDS25AT_Photo_ColorCMYK

YDS27AT, Aluminum Full Tension Sleeve

Brand:

Burndy

Catalog ID:

YDS27AT

Aluminium Hysplice, 7-1/4 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors,Die index:247.

  • Full-Tension sleeve made of aluminum tubing with staked-in cable stop
  • Sizes 1/0 and larger feature a taper for gradual transition of stress
  • Pre-Filled with PENETROX Joint Compound and Capped

Features: Full-Tension HYSPLICE Sleeve Made Of Aluminum Tubing With Staked-In Cable Stop, Sizes 1/0 And Larger Tapered For Gradual Transition Of Stress, Installed With HYSPLICE Tools And Dies, Pre-Filled With PENETROX Joint Compound And Capped, Die Index: 247 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W247 Die, (8), Y35, Y750 Tool, U247 Die, (4), Y45 Tool, U247 Die With PT-6515 Adapter, (4), Y46 Tool, U247 Die With PUADP-1 Adapter, (4), Y48B Tool, C247 Die, (2), Y60BHU Tool, L247 Die, (2), Conductor Type: Aluminum, Compressed Aluminum, Compact Aluminum

Product details

General

Application

For All Aluminum Compressed And Compact Conductors

Catalog Number

YDS27AT

Connector Type

Splice

Die Index

247

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS-AT

UPC

781810015544

UPC 12 Digit

7818100155444

Dimensions

Dimension - B Length fraction

3-14/25 in

Dimension - B Length inch

3.56 in

Dimension - L Length Overall mm

184 mm

Dimension - Length Overall inch

7.25 in

Dimension - Outside Diameter inch

0.77 in

Conductor Related

Conductor - ACAR Str Size

3/0 (7) AWG

Conductor - ACAR Str Size Range

3/0 (7) AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads