HUBBELL
YDSRL_image
YDSRL_image

YDS341RL, Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS341RL

Full Tension Splice, 397.5 kcmil ACSR (18-1) 419.6 kcmil 5005, 327 Index.

Product details

General

Catalog Number

YDS341RL

Connector Type

Splice

Die Index

327

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICEâ„¢

UPC

781810821268

UPC 12 Digit

7818108212688

Dimensions

Dimension - B Length fraction

10-9/10 in

Dimension - B Length inch

10.9 in

Dimension - L Length Overall mm

557 mm

Dimension - Length Overall inch

21.92 in

Dimension - Outside Diameter inch

1.31 in

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19) kcmil

Conductor - AAAC 5005 Size Range

465.4 (19) kcmil

Conductor - AAAC 6201 Size

465.4 (19) kcmil

Conductor - AAAC 6201 Size Range

465.4 (19) kcmil

Conductor - ACSR Str Size

397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

720

Resources and downloads