HUBBELL
YDSA
YDSA

YDS391AT, Aluminum, Full Tension Sleeve

Brand:

Burndy

Catalog ID:

YDS391AT

Hysplice, 13-5/8 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors.

  • Full-Tension sleeve made of aluminum tubing with staked-in cable stop
  • Sizes 1/0 and larger feature a taper for gradual transition of stress
  • Pre-Filled with PENETROX Joint Compound and Capped

Features: Full-Tension HYSPLICE Sleeve Made Of Aluminum Tubing With Staked-In Cable Stop, Sizes 1/0 And Larger Tapered For Gradual Transition Of Stress, Installed With HYSPLICE Tools And Dies, Pre-Filled With PENETROX Joint Compound And Capped, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S342 Die, (8), Y46 Tool, P342 Die, (8), Y48B Tool, C342 Die, (4), Y60BHU Tool, L342 Die, (4), Die Index: 342 Element A, Conductor Type: Aluminum, Compressed Aluminum, Compact Aluminum

Product details

General

Application

For All Aluminum Compressed And Compact Conductors

Catalog Number

YDS391AT

Connector Type

Splice

Die Index

342

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS-AT

UPC

781810821169

UPC 12 Digit

7818108211699

Dimensions

Dimension - B Length fraction

6-18/25 in

Dimension - B Length inch

6.72 in

Dimension - L Length Overall mm

344 mm

Dimension - Length Overall inch

13.56 in

Dimension - Outside Diameter inch

1.67 in

Conductor Related

Conductor - ACSR Str Size

795 (30/19) Mallard kcmil

Conductor - ACSR Str Size Range

795 (30/19) Mallard kcmil

Conductor - AL Str Size

800 kcmil

Conductor - AL Str Size Range

800 kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

900