HUBBELL
YDS7M6T_Photo_ColorCMYK
YDS7M6T_Photo_ColorCMYK

YDS7M8T, Aluminum Full Tension Sleeve

Brand:

Burndy

Catalog ID:

YDS7M8T

Al Full Tension Sleeve, Overlap Crimps, 7 #8,3 #5(Alumoweld), 12.21" L, 668 or 723 Index.

Product details

General

Catalog Number

YDS7M8T

Connector Type

Splice

Die Index

668;723

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810015421

Dimensions

Dimension - B Length fraction

6-1/33 in

Dimension - B Length inch

6.03 in

Dimension - L Length Overall mm

310 mm

Dimension - Length Overall inch

12.21 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Alumoweld Size

7#8;3#5

Conductor - AWAC Size

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Pallet Quantity

3360