HUBBELL
BUR_SKU-YDSR4RL
BUR_SKU-YDSR4RL

YDSR4RL, Aluminum Extra Long Replacement Splice

Brand:

Burndy

Catalog ID:

YDSR4RL

Extra long replacement splice designed to facilitate the permanent replacement of an existing line splice. Eliminates need for two splices and extra conductor.

Product details

General

Catalog Number

YDSR4RL

Connector Type

Splice

Die Index

BG;687;243

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICEâ„¢

UPC

781810503171

Dimensions

Dimension - B Length inch

5.47 in

Dimension - L Length Overall mm

626 mm

Dimension - Length Overall inch

24.63 in

Dimension - Outside Diameter inch

.67 in

Conductor Related

Conductor - AAAC 5005 Size

4 AWG

Conductor - AAAC 6201 Size

4 AWG

Conductor - ACSR Str Size

4 AWG

Conductor - AL Str Size

4 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1