HUBBELL
YCUR
YCUR
Discontinued

YOU45R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YOU45R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 352, 579.

Product details

General

Catalog Number

YOU45R

Connector Type

Splice

Die Index

352;579

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810034330

UPC 12 Digit

7818100343300

Dimensions

Dimension - L Length Overall mm

348 mm

Dimension - Length Overall inch

13.69 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Size Range

795 (54/7) Condor kcmil-795 (26/7) Drake kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No