YTS36R36RSHT, High Temperature Splice
Request a Quote
Brand:
Burndy
Catalog ID:
YTS36R36RSHT
Prop 65 Notice
Compression High Temperature Splice.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
720
Material
Aluminum
UPC
781810484081
UPC 12 Digit
7818104840811
Dimensions
Dimension - B Length inch
12.93 in
Dimension - L Length Overall mm
664 mm
Dimension - Length Overall inch
26.16 in
Dimension - Outside Diameter inch
1.41 in
Conductor Related
Conductor - ACSS Str Size
477 (24/7) kcmil;477 (26/7) kcmil
Conductor - ACSS Str Size Range
477 (24/7) kcmil-477 (26/7) kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
10
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTS36R36RSHT Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YTS-R-RSHT_LINEART_BW
Sales Drawings
50018588