HUBBELL
YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS59RT59RSHT, Full Tension ACSS EHV Splice Kit

Brand:

Burndy

Catalog ID:

YTS59RT59RSHT

Full Tension ACSS EHV Splice Kits, YTS59RTHT Aluminium Sleeve (Qty. 1), YTS59RS Steel Sleeve (Qty. 1), BLUEBIRD 2156 (84/19) kcmil.

Product details

General

Application

For ACSS Conductor, Corona free operation up to 550 KV

Catalog Number

YTS59RT59RSHT

Connector Type

Splice

Die Index

735;726

Die Type

L735 for Aluminium Sleeve, L726 Steel Sleeve

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810516034

UPC 12 Digit

7818105160344

Dimensions

Dimension - B Length inch

4.07 in

Dimension - Length Overall inch

50.91 in

Dimension - Outside Diameter inch

2.50 in

Electrical Ratings

Voltage - Maximum

550 kV

Conductor Related

Conductor - ACSS Str Size

BLUEBIRD 2156 (84/19) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1