YSM
YSM

Compression Splice

Brand:

Burndy

Catalog ID:

YSCM133

104,960 - 133,220 Circular Mils, CU, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, Black Color Code, 13 Die Index.

Features: Type YSCM HYLINK Seamless Parallel Splice Connectors Permit Stranded Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDY Compression Tools, Each YSCM Connector Accommodates A Wide Range Of Conductors And Is Color-Coded To Ensure Proper Tool And Die Match, YSCM Connectors Are UL486A Listed For Applications Up To 600V And CSA Listed, Die Index: 13, Color Code: Black, Tools, Die Set Catalog Number, And (number Of Crimps): OUR840, Y500CTHS, PAT60018V Tool, X26RT, W26RT Die, Y35, Y750, PAT750 Tool, U26RT Die, Wire Strip Length: 1-1/16 IN

Product details

General

Application
Wire Splice
Color Code
Black
Connector Type
Splice
Die Index
13
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358559
UPC 12 Digit
7818103585599

Dimensions

Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
1-1/16

Electrical Ratings

Voltage - Maximum
600 V
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1/0 ;2/0 AWG
Conductor - Copper Str Size Range
1/0 -2/0 AWG
Conductor - Material
COPPER
Conductor Size
104,960-133,220 CMILS
Conductor Type
CODE
Wire Range
104,960 - 133,220 Circular Mils

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
69600

Resources and downloads

Customer Notices

Sales Drawings