HUBBELL
Image of YS3C YS3C, Compression Splice, 3 AWG Cu, Long Barrel
Image of YS3C YS3C, Compression Splice, 3 AWG Cu, Long Barrel

YS3C, Compression Splice, 3 AWG Cu, Long Barrel

OR

Brand:

Burndy

Catalog ID:

YS3C

3 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 9 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Color Code: White, Tapered End: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Oil Stop: No, Die Index: 9 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y2MR Tool, Y1MRTC Tool, (4), MD6, OUR840 Tool, U3CRT Die, (2), Conductor Type: Commercial Stranded Copper, Wire Strip Length: 1-5/16 IN

Product details

General

Application

Wire Splice

Catalog Number

YS3C

Color Code

White

Connector Type

LONG BARREL

Die Index

9

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810507100

UPC 12 Digit

7818105071000

Dimensions

Dimension - B Length inch

1.22 in

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.80 in

Dimension - Strip Length inch

1-5/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Wire Size

#3 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1